{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06461_1.prj},{NB=06461-9308186X25},{L=25},{D=16.0},{D1=21.0},{D2=22.0},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1440},{EAN=4059495903873},{HX=37.0},{TAB=1},{TAB1=1},{TAB2=2},{TAB3=2},{W4=2.070},{NDM=8},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XC=1.000},{BEST=06461-9308186X25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06461-92061X15
06461-92061X15
Stainless steel
black satin finish
2
M 6
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
4059495117195
31.12.2099
98% Warenverfügbarkeit. N...
06461-92061X20
06461-92061X20
Stainless steel
black satin finish
2
M 6
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0870
Yes
73181520
4059495117201
31.12.2099
98% Warenverfügbarkeit. N...
06461-92061X25
06461-92061X25
Stainless steel
black satin finish
2
M 6
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
4059495117218
31.12.2099
98% Warenverfügbarkeit. N...
06461-92061X30
06461-92061X30
Stainless steel
black satin finish
2
M 6
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0937
Yes
73181520
4059495117225
31.12.2099
98% Warenverfügbarkeit. N...
06461-92061X40
06461-92061X40
Stainless steel
black satin finish
2
M 6
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0961
Yes
73181520
4059495117232
31.12.2099
98% Warenverfügbarkeit. N...
06461-92061X50
06461-92061X50
Stainless steel
black satin finish
2
M 6
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
4059495117249
31.12.2099
98% Warenverfügbarkeit. N...
06461-92061X60
06461-92061X60
Stainless steel
black satin finish
2
M 6
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0983
Yes
73181520
4059495117256
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X15
06461-92081X15
Stainless steel
black satin finish
2
M 8
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0922
Yes
73181520
4059495117331
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X20
06461-92081X20
Stainless steel
black satin finish
2
M 8
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0940
Yes
73181520
4059495117348
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X25
06461-92081X25
Stainless steel
black satin finish
2
M 8
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0960
Yes
73181520
4059495117355
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X30
06461-92081X30
Stainless steel
black satin finish
2
M 8
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0971
Yes
73181520
4059495117362
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X40
06461-92081X40
Stainless steel
black satin finish
2
M 8
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1008
Yes
73181520
4059495117379
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X50
06461-92081X50
Stainless steel
black satin finish
2
M 8
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0990
Yes
73181520
4059495117386
31.12.2099
98% Warenverfügbarkeit. N...
06461-92081X60
06461-92081X60
Stainless steel
black satin finish
2
M 8
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1063
Yes
73181520
4059495117393
31.12.2099
98% Warenverfügbarkeit. N...
06461-92101X20
06461-92101X20
Stainless steel
black satin finish
2
M 10
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0930
Yes
73181520
4059495117478
31.12.2099
98% Warenverfügbarkeit. N...
06461-92101X25
06461-92101X25
Stainless steel
black satin finish
2
M 10
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0960
Yes
73181520
4059495117485
31.12.2099
98% Warenverfügbarkeit. N...
06461-92101X30
06461-92101X30
Stainless steel
black satin finish
2
M 10
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1010
Yes
73181520
4059495117492
31.12.2099
98% Warenverfügbarkeit. N...
06461-92101X40
06461-92101X40
Stainless steel
black satin finish
2
M 10
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1010
Yes
73181520
4059495117508
31.12.2099
98% Warenverfügbarkeit. N...
06461-92101X50
06461-92101X50
Stainless steel
black satin finish
2
M 10
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1131
Yes
73181520
4059495117515
31.12.2099
98% Warenverfügbarkeit. N...
06461-92101X60
06461-92101X60
Stainless steel
black satin finish
2
M 10
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1050
Yes
73181520
4059495117522
31.12.2099
98% Warenverfügbarkeit. N...
06461-93081X20
06461-93081X20
Stainless steel
black satin finish
3
M 8
20
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1440
Yes
73181520
4059495117591
31.12.2099
98% Warenverfügbarkeit. N...
06461-93081X25
06461-93081X25
Stainless steel
black satin finish
3
M 8
25
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1450
Yes
73181520
4059495117607
31.12.2099
98% Warenverfügbarkeit. N...
06461-93081X30
06461-93081X30
Stainless steel
black satin finish
3
M 8
30
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1500
Yes
73181520
4059495117614
31.12.2099
98% Warenverfügbarkeit. N...
06461-93081X40
06461-93081X40
Stainless steel
black satin finish
3
M 8
40
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1527
Yes
73181520
4059495117621
31.12.2099
98% Warenverfügbarkeit. N...
06461-93081X50
06461-93081X50
Stainless steel
black satin finish
3
M 8
50
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1579
Yes
73181520
4059495117638
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100