??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
96521-015X2000
HELP_VARIABLE
Company
Norelem
Description
96521 - Edge protection profiles with integrated steel wire core
Bill of material
96521-015X2000
BEST
Order No.
96521-015X2000
FORM
Form
A
MATERIAL
Material
EPDM
B
width
8.0 mm
B1
width
0 mm
H
height
15 mm
H1
height
7 mm
L
Length
2000 mm
KB
Clamping range
0,5-1.5 mm
MB
Minimum bend radius
A=50 B=180 C=25 D=25 mm
GEW
weight
0.178 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
39269097
EAN
EAN-Nummer Norelem
4059495441443
ROHS
Yes