??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
CAD model selection
96455-0800301
HELP_VARIABLE
Company
Norelem
Description
96455 - Magnetic labels
Bill of material
96455-0800301
BEST
Order No.
96455-0800301
FARBE
Colour
white
LB
L x B
80 x 30 mm
MBS
Magnetic band thickness
0.9 mm
BS
Description
Information
Infotext
GEW
weight
0,006 kg/Rolle
EAN
EAN-Nummer Norelem
4059495275468
ROHS
ZTN
85051990