??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
96390-36X500
HELP_VARIABLE
Company
Norelem
Description
96390 - Ball chains
Bill of material
96390-36X500
BEST
Order No.
96390-36X500
AUSF
Surface finish
with ring clip
FORM
Form
C
L
Length
500 mm
D
diameter
36 mm
D1
diameter
2.6 mm
BS
Description
Information
Infotext
GEW
weight
0,0237 kg/Rolle
ZTN
Customs tariff number
EAN
EAN-Nummer Norelem
ROHS
Yes