{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20050_1_asmtab.prj},{NB=20050-6025_0},{A1=38},{B=60},{E=48},{H=104},{T=2.0},{GEW=1.1510},{KOM=1.000},{AA=104.000},{BB=60.000},{CCC=12.000},{CC=12.000},{EE=30.000},{F=92.000},{FF=92.000},{GG=48.000},{HH=2.000},{K=10.000},{KKK=10.000},{L=6.000},{D1=6.000},{M=9.000},{N=6.000},{NO=6.000},{O=10.000},{OO=10.000},{PP=78.000},{NDR=6.000},{KDR=4.000},{VERS=1.000},{EAN=4059495277868},{BEST=20050-6025},{GR=6},{S=25},{A=30},{A2=38},{A3=17.5},{A4=14},{B1=78},{D=10},{D2=M6},{D3=M14 x 1},{H1=12},{H2=12},{P=6},{P1=16},{P2=18},{T1=9},{KK=185},{RKRAFT=175},{ZYLINDER=25},{LVD=23.8},{PASSSD=26310-1410012},{PASSNS=20915-020},{PASSSV=20950-0102000},{M1=33},{M2=33},{M3=56},{S1=33 + S/2 (Hub)},{S2=11},{S3=17},{HUB=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
ⁿ/ₐ
S
Stroke
[mm]
A
[mm]
A1
Länge D
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
width B
[mm]
B1
[mm]
D
[mm]
D2
Gewinde J
ⁿ/ₐ
D3
[mm]
E
Breite G
[mm]
H
Length A
[mm]
H1
[mm]
H2
[mm]
P
[mm]
P1
[mm]
P2
[mm]
T
Tief H
[mm]
T1
[mm]
KK
Operation pressure bar
[N]
RKRAFT
Rückzugskraft bei 6 bar
[N]
ZYLINDER
Zylinder Ø
[mm]
LVD
Luftverbrauch je Doppelhub bei 6 bar
[ccm]
PASSSD
passender Stoßdämpfer
ⁿ/ₐ
PASSNS
passender Näherungsschalter
ⁿ/ₐ
PASSSV
passender Steckverbinder
ⁿ/ₐ
M1
[Nm]
M2
[Nm]
M3
[Nm]
S1
[mm]
S2
[mm]
S3
[mm]
TRAGZD
Dynamic load rating
[N]
TRAGZS
Static load rating
[N]
GEW
Approx. weight
[kg]
NO
[mm]
EAN
EAN-Nr. norelem
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20050-6025
20050-6025
6
25
30
38
38
17.5
14
60
78
10
M6
M14 x 1
48
104
12
12
6
16
18
2.0
9
185
175
25
23.8
26310-1410012
20915-020
20950-0102000
33
33
56
33 + S/2 (Hub)
11
17
2600
2600
1.1510
6.000
4059495277868
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
20050-6050
20050-6050
6
50
30
63
38
17.5
14
60
78
10
M6
M14 x 1
48
129
12
12
6
16
18
2.1
9
185
175
25
47.7
26310-1410012
20915-020
20950-0102000
33
33
56
45 + S/2 (Hub)
11
17
2600
2600
1.3200
6.500
4059495218861
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...