{norelem/spanntechnik/gruppe_41000/mehrfachspannsysteme/41502.prj},{NB=41502-0724002},{PAS=72},{L=40},{L1=0},{B=72},{B1=44},{B2=0},{H=40},{H1=21.5},{H2=0},{NUT=8},{GEW=1.1000},{EAN=4059495816432},{NDM=6},{NDM1=6},{NDM2=14},{TAB=2},{TAB1=1},{XA=1.000},{XB=3.600},{XC=2.000},{XD=0.350},{XE=0.650},{XF=18.000},{XG=30.000},{XH=4.000},{XI=40.000},{XJ=33.500},{XK=14.950},{XL=2.000},{XM=8.000},{XN=10.000},{XO=28.000},{XP=22.000},{XR=16.000},{XS=50.000},{XT=12.000},{XU=0.900},{XV=16.000},{XW=MIN},{XX=MIN},{XY=MIN},{XZ=MIN},{BEST=41502-0724002},{FORM=B},{FORM1=geriffelt},{D=M6},{D1=M6},{D3=M14x1.5x50},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
[mm]
FORM1
Form
[mm]
PAS
suitable for system width
[mm]
L
Length
[mm]
L1
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
D
thread
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D3
thread
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
NUT
slot width
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41502-0503001
41502-0503001
A
smooth
50
30
0
50
30
0
M5
M6
M10x30
25
12.5
0
5
0.3398
Yes
84662080
4059495712710
31.12.2099
98% availability of produ...
41502-0503002
41502-0503002
B
serrated
50
30
0
50
30
0
M5
M6
M10x30
25
12.5
0
5
0.3354
Yes
84662080
4059495712727
31.12.2099
98% availability of produ...
41502-0503023
41502-0503023
C
stepped
50
30
2
50
30
0
M5
M6
M10x30
25
12.5
2
5
0.3372
Yes
84662080
4059495712734
31.12.2099
98% availability of produ...
41502-0503053
41502-0503053
C
stepped
50
30
2
50
30
0
M5
M6
M10x30
25
12.5
5
5
0.3312
Yes
84662080
4059495712741
31.12.2099
98% availability of produ...
41502-0724001
41502-0724001
A
smooth
72
40
0
72
44
0
M6
M6
M14x1.5x50
40
21.5
0
8
1.1000
Yes
84662080
4059495816425
31.12.2099
98% availability of produ...
41502-0724002
41502-0724002
B
serrated
72
40
0
72
44
0
M6
M6
M14x1.5x50
40
21.5
0
8
1.1000
Yes
84662080
4059495816432
31.12.2099
98% availability of produ...
41502-0724023
41502-0724023
C
stepped
72
40
2
72
44
0
M6
M6
M14x1.5x50
40
21.5
2
8
1.1000
Yes
84662080
4059495816449
31.12.2099
98% availability of produ...
41502-0724053
41502-0724053
C
stepped
72
40
2
72
44
0
M6
M6
M14x1.5x50
40
21.5
5
8
1.1000
Yes
84662080
4059495816456
31.12.2099
98% availability of produ...
41502-1004001
41502-1004001
A
smooth
100
44
0
100
64
26
M8
M8
M14x1.5x50
43
22.0
0
10
0.0000
Yes
0
31.12.2099
98% availability of produ...
41502-1004002
41502-1004002
B
serrated
100
44
0
100
64
26
M8
M8
M14x1.5x50
43
22.0
0
10
0.0000
Yes
0
31.12.2099
98% availability of produ...
41502-1004023
41502-1004023
C
stepped
100
44
2
100
64
26
M8
M8
M14x1.5x50
43
22.0
2
10
0.0000
Yes
0
31.12.2099
98% availability of produ...
41502-1004053
41502-1004053
C
stepped
100
44
2
100
64
26
M8
M8
M14x1.5x50
43
22.0
5
10
0.0000
Yes
0
31.12.2099
98% availability of produ...