??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
41365-178
HELP_VARIABLE
Company
Norelem
Description
41365 - Coupling for cross-clamping
Bill of material
41365-178
BEST
Order No.
41365-178
D
diameter
50 mm
L
Length
178 mm
GEW
weight ca. kg
1.026 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495338491
ZTN
84836080