??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
41355-120
HELP_VARIABLE
Company
Norelem
Description
41355 - Extension shaft
Bill of material
41355-120
BEST
Order No.
41355-120
D
diameter
34 mm
L1
Length
120 mm
SPANNB
Clamping range
extended by 120 mm
GEW
weight ca. kg
0.654 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495338446
ZTN
84662098