??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
41305-090280
HELP_VARIABLE
Company
Norelem
Description
41305 - Base plates
Bill of material
41305-090280
BEST
Order No.
41305-090280
A
distance
20x10 mm
A1
distance
240 mm
A2
distance
250 mm
B
width
90 mm
L
Length
280 mm
GEW
weight ca. kg
5.740 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
84662020
EAN
EAN-Nummer Norelem
4059495338170