??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
41060-05000
HELP_VARIABLE
Company
Norelem
Description
41060 - Clamping pins
Bill of material
41060-05000
BEST
Order No.
41060-05000
AUSF
version
flattened
D1
diameter
7.50 mm
ANW
Application
Material over 1000 N/mm² tensile strength
BS
Description
Information
Infotext
GEW
weight
0,0018 kg
ZTN
Customs tariff number
84662098
EAN
EAN-Nummer Norelem
4059495338149