{norelem/norelem_inch/03000/federnde_druckstuecke/03056_inch.prj},{NB=03056-A20},{D1=2.7},{L=20},{L1=7},{H=2.5},{T=2.5},{T1=1.0},{N=1.0},{SX=1.984},{F1=6},{F2=17},{DREHMOMENTEIN=0.45},{DREHMOMENTAUS=0.22},{GEW=0.0036},{EAN=4059495530253},{TAB=2},{TYP=2},{NDM=0},{NDM1=0.2500},{TYP1=1},{TYP2=2},{XA=0.75},{XB=10.50},{XC=2.00},{XD=0.75},{BEST=03056-A2},{AUSF=Standard Federkraft},{D=1/4-20},{L2=ca. zwei Gewindegänge},{S=5/64},{BESTMS=03040-906},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt },{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03056-A1
03056-A1
Standard spring force
10-32
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1/16
5
17
0.12
0.08
0.0016
Yes
73181520
4059495530246
98% Warenverfügbarkeit. N...
31.12.2099
03056-AJ
03056-AJ
Standard spring force
1/4-28
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0033
Yes
73181520
4059495530307
98% Warenverfügbarkeit. N...
31.12.2099
03056-A2
03056-A2
Standard spring force
1/4-20
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0036
Yes
73181520
4059495530253
98% Warenverfügbarkeit. N...
31.12.2099
03056-A3
03056-A3
Standard spring force
5/16-18
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
3/32
7
29
1.05
0.37
0.0055
Yes
73181520
4059495530260
98% Warenverfügbarkeit. N...
31.12.2099
03056-A4
03056-A4
Standard spring force
3/8-16
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
1/8
8
31
1.30
0.60
0.0079
Yes
73181520
4059495530277
98% Warenverfügbarkeit. N...
31.12.2099
03056-A5
03056-A5
Standard spring force
1/2-13
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
5/32
10
47
2.00
1.30
0.0183
Yes
73181520
4059495530284
98% Warenverfügbarkeit. N...
31.12.2099
03056-A6
03056-A6
Standard spring force
5/8-11
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
3/16
45
100
3.90
3.00
0.0331
Yes
73181520
4059495530291
98% Warenverfügbarkeit. N...
31.12.2099