??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07073-0604
HELP_VARIABLE
Company
Norelem
Description
07073 - Slot nuts twist-in, keyed Type I
Bill of material
07073-0604
BEST
Order No.
07073-0604
TYP
Type
I
NUTB
slot width
6 mm
FORM
Form
A
D
thread
M4 mm
B
width
10.5 mm
B1
width
6.5 mm
H
height
6.9 mm
H1
height
1.00 mm
H2
height
0.6 mm
L
Length
17 mm
BS
Description
Information
Infotext
GEW
0,0052 kg
ZTN
84662020
EAN
4059495299303
ROHS
Yes