??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
10347-0830602081
HELP_VARIABLE
Company
Norelem
Description
10347 - Foot plates Type B and Type I
Bill of material
10347-0830602081
BEST
Order No.
10347-0830602081
AUSF
version
black powder coated
TYP
Type
B
NUTB
slot width
8 mm
PROFIL
Profile
30x60 mm
B
width
30 mm
L
Length
60 mm
H
height
12 mm
A
distance
30 mm
D
thread
M8 mm
D1
diameter
9.0 mm
D2
diameter
15 mm
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495430492
GEW
kg
0,09423
ZTN
79070000
ROHS
Yes