??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
10300-06306011
HELP_VARIABLE
Description
End caps Type B and Type I
Company
Norelem
BEST
Order No.
10300-06306011
TYP
Type
I
NUTB
slot width
6
PROFIL
Profile
30x60
B
width
30
L
Length
60
H
height
3
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
39269097
EAN
EAN-Nummer Norelem
4059495300603
GEW
kg
0,00541
ROHS
Yes