??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
29006-12020
HELP_VARIABLE
Company
Norelem
Description
29006 - Tube clamps T-angle, stainless steel
Bill of material
29006-12020
BEST
Order No.
29006-12020
FORM
Form
A
A
diameter
20.10 mm
B
diameter
20.10 mm
C
distance
30.5 mm
D
width
25.0 mm
E
distance
32 mm
F
Length
35 mm
G
width
25.00 mm
K
distance
55.5 mm
L
Length
65.5 mm
M
distance
43 mm
P
width
23.0 mm
R
distance
49.5 mm
S
Screw
M6X18 mm
BS
Description
Information
Infotext
GEW
0,1356 kg
ZTN
Customs tariff number
73072390
EAN
EAN-Nummer Norelem
4059495324760
ROHS
Yes