??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
28058-30012
HELP_VARIABLE
Company
Norelem
Description
28058 - Vent screws with check valve and dipstick
Bill of material
28058-30012
BEST
Order No.
28058-30012
D
diameter
30 mm
D1
thread
G 1/2
L
Length
21 mm
L1
Length
10 mm
GEW
Approx. weight
0.030 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
39269097
EAN
EAN-Nummer Norelem
4059495266909
ROHS
Yes