??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
28026-30012
HELP_VARIABLE
Company
Norelem
Description
28026 - Screw plugs aluminium with magnet
Bill of material
28026-30012
BEST
Order No.
28026-30012
D
diameter
30.0 mm
D1
thread
G 1/2
D2
diameter
10 mm
L
Length
8 mm
L1
Length
10 mm
L2
Length
7 mm
SW
width across flats
27 mm
GEW
Approx. weight
0.026 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
85051910
EAN
EAN-Nummer Norelem
4059495265629
ROHS
Yes