??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
28010-20014
HELP_VARIABLE
Company
Norelem
Description
28010 - Oil level sight glasses aluminium
Bill of material
28010-20014
BEST
Order No.
28010-20014
D
diameter
20.0 mm
D1
thread
G 1/4
D2
diameter
11.0 mm
L
Length
8.0 mm
L1
Length
8 mm
SW
width across flats
17 mm
MOMENT
Max. tightening torque
9 Nm
DRUCK
pressure load max.
10 bar
GEW
Approx. weight
0.005 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
90261089
EAN
EAN-Nummer Norelem
4059495265131
ROHS
Yes