??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
28008-28012
HELP_VARIABLE
Company
Norelem
Description
28008 - Oil level sight glasses domed
Bill of material
28008-28012
BEST
Order No.
28008-28012
D
diameter
28 mm
D1
thread
G 1/2
D2
diameter
20 mm
L
Length
17 mm
L1
Length
10.0 mm
SW
width across flats
24 mm
MOMENT
Max. tightening torque
12 Nm
GEW
Approx. weight
0.005 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
90261089
EAN
EAN-Nummer Norelem
4059495265100
ROHS
Yes