??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
27670-210060
HELP_VARIABLE
Company
Norelem
Description
27670 - Axial joints for tractive forces adjustable
Bill of material
27670-210060
BEST
Order No.
27670-21006
FORM
Form
B
D1
Diameter
10 mm
D2
Thread
M6 mm
A
distance
21 mm
L
distance
23.5 mm
L3
distance
11 mm
E
Length
12 mm
ALPHA
Angle Alpha
┬░
F
F kN
2.5 kN
M
M Nm
5.2 Nm
ANZDM
Tightening torque max. Nm
12.4 Nm
BS
Description
Information
Infotext
mm
GEW
kg
0,03738
ZTN
84879059
EAN
4059495349466 mm