??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
27655-0805
HELP_VARIABLE
Company
Norelem
Description
27655 - Ball seats for ball joints DIN 71805
Bill of material
27655-0805
BEST
Order No.
27655-0805
FORM
Form
A
AUSF
version
with snap ring
D1
diameter
8 mm
D2
thread
M 5 mm
D3
diameter
8 mm
A
Length
22 mm
E
Length
10.2 mm
GEW
weight
0.0 g
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495255309
ZTN
73181900
ROHS