??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
27650-130801_0_C
HELP_VARIABLE
Company
Norelem
Description
27650 - Ball joints DIN 71802
Bill of material
27650-130801_0_C
BEST
Order No.
27650-130801
AUSF1
version 1
left-hand thread
WERK
Material
Steel
FORM
Form
C
AUSF
version
without circlips
AUSF2
version
ROT
Angle
D1
diameter
13 mm
D2
thread
M 8 mm
D3
diameter
13 mm
D4
thread
M 8 mm
A
Length
30 mm
L2
Length
16.5 mm
L3
Length
13 mm
E
Length
14.0 mm
SW
width across flats
11 mm
GEW
weight
0,0533 g
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495255064
ZTN
Customs tariff number
73181900
ROHS