??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
27882-083220200
HELP_VARIABLE
Company
Norelem
Description
27882 - Hinges plastic with fastening screw
Bill of material
27882-083220200
BEST
Order No.
27882-08322020
W
Angle
┬░
A
Distance
64 mm
A1
Distance
20.0 mm
A2
Distance
20.0 mm
A3
Distance
32.0 mm
A4
Distance
32.0 mm
B
Width
64 mm
B2
Distance
40 mm
D1
Thread
M8 mm
D2
Diameter
5 mm
D3
Diameter
12 mm
H
Height
13.0 mm
L
Length
20 mm
F1
4120 N
F2
1760 N
BS
Description
Information
Infotext
GEW
weight ca. kg
0,0995 kg
ZTN
Customs tariff number
39269097
EAN
EAN-Nummer Norelem
4059495306551