??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
27876-0520131300
HELP_VARIABLE
Company
Norelem
Description
27876 - Hinges stainless steel
Bill of material
27876-0520131300
BEST
Order No.
27876-052013130
W
Angle
°
AUSF
version
polished
A
width
39 mm
A1
distance
12.5 mm
A2
distance
12.5 mm
A3
width
19.5 mm
A4
width
19.5 mm
B
height
39 mm
B2
distance
25 mm
H
height
4 mm
H1
height
9 mm
D1
diameter
5.5 mm
F1
F1 max.
0.8 kN
F2
F2 max.
0.6 kN
BS
Description
Information
Infotext
GEW
weight ca. kg
0,0501 kg
EAN
EAN-Nummer Norelem
4059495306346
ZTN
83021000