??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
26330-650110
HELP_VARIABLE
Company
Norelem
Description
26330 - Rotation dampers, steel rotation right, left or both directions
Bill of material
26330-650110
BEST
Order No.
26330-65011
ROT
Rotation
°
AUSF1
version
left
AUSF2
version
round hole
FORM
Form
A
DREHMOMENT
Torque
1±0,3 Nm
DZ
Max. rpm
50 1/min
ZYK
Cycle rate
12
B
Length
65 mm
B1
Distance
56 mm
D
diameter
47 mm
D1
diameter
42.8 mm
D2
6 mm
D3
diameter
4.5 mm
H
height
10.3 mm
H1
height
1.3 mm
H2
height
9 mm
H3
height
1 mm
H4
height
- mm
GEW
weight ca. kg
0.030 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
83024900
ROHS
RoHS
Yes
EAN
EAN-Nummer Norelem
4059495525914