??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
26100-03001555
HELP_VARIABLE
Description
Rubber buffers steel or stainless steel, type A
Company
Norelem
BEST
Order No.
26100-03001555
MATERIAL
material
Steel
D
diameter
30
H
height
15
G
thread
M8
L
height
23
BELASTUNG
Coad raiting
880
FEDERSTK
Spring stiffness
587
GEW
weight
0.0
BS
Description
Information
Infotext
INFO
Technical data
Info
EAN
EAN-Nummer Norelem
4059495246659
ZTN
40169991
ROHS
Yes