??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
26150-100125165
HELP_VARIABLE
Company
Norelem
Description
26150 - Damping plates
Bill of material
26150-100125165
BEST
Order No.
26150-100125165
FARBE
Grundkörper
red
B
Width
100 mm
H
height
12.5 mm
L
Length
100 mm
DICHTE
Dichte
165 kg/m3
SDL
Permanent
0.010 N/mm2
DLB
Dynamic
0.016 N/mm2
GEW
weight ca. kg
0.010 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
39211390
ROHS
RoHS
Yes
EAN
EAN-Nummer Norelem
4059495526386