??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
24078-01-012
HELP_VARIABLE
Company
Norelem
Description
24078-01 - Fixed bearing units block version
Bill of material
24078-01-012
BEST
Order No.
24078-01-012
GR
size
12
FORM
Form
B
B
Length
70 mm
B1
Length
36 mm
C
Socket head srew DIN 912
M 6
D1
diameter
12 mm
D2
distance
9 mm
D3
-
E1
distance
52 mm
H
height
43 mm
H1
height
25 mm
H2
height
24.0 mm
H3
-
L
width
24 mm
L1
distance
6.0 mm
L2
distance
29.5 mm
T
distance
5.5 mm
M
Screw
M12x1
TZD
basic dynamic load rating
7000 N
TZS
basic static load rating
3100 N
STEIFIGKEIT
Stiffness K
102 N/µm
GEW
weight
0.440 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
84833080
EAN
EAN-Nummer Norelem
4059495468747
ROHS
Yes