??
User Profile Desktop
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
23362-4575
HELP_VARIABLE
Description
Keyless locking couplings, Form H for high torques
Company
Norelem
BEST
Order No.
23362-4575
D
diameter
45
D1
diameter
75
B
height
62
L1
height
44
L3
height
54
F
Torque M Nm transmissible at tightening torque MS
3050
M
Axial force F transmissible at tightening torque MS
135
PW
Surface pressure on shaft P
235
PN
Surface pressure on hub P
110
G
number of clamping screws
7 x M8
MS
Clamping screws tighening torque MS
41
BS
Description
Information
Infotext
INFO
Technical Information
Info
INFO1
Technical Information
Info
EAN
EAN-Nummer Norelem
4059495305578
ZTN
84879059