??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
23356-4575
HELP_VARIABLE
Description
Keless locking couplings Form E short version
Company
Norelem
BEST
Order No.
23356-4575
D
diameter
45
D1
diameter
75
B
Length
41
L1
Length
20
L2
Length
25
L3
Length
33
F
Torque M Nm transmissible at tightening torque MS
2180
M
Axial force F transmissible at tightening torque MS
70
PW
Surface pressure on shaft P
285
PN
Surface pressure on hub P
170
SA
number of clamping screws
7 x M8
MS
Clamping screws tighening torque MS
35
BS
Description
Information
Infotext
INFO
Technical Information
Info
INFO1
Technical Information
Info
EAN
EAN-Nummer Norelem
4059495304960
ZTN
84879059