??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
23200-0351222
HELP_VARIABLE
Company
Norelem
Description
23200 - Taper clamping bushes
Bill of material
23200-0351222
BEST
Order No.
23200-0351222
AUSF
version
Typ 1008
MATERIAL
Material
Grey cast iron
L
Length
22.3 mm
B
Width
4 mm
D
diameter
35 mm
D1
diameter
12 mm
T2
Distance
1.8 mm
SCHRAUBE
for screw
1/4 BSW
DREHMOMENT
Tightening torque of clamping screws (Nm)
5.5 Nm
BS
Description
Information
Infotext
GEW
weight
0,1268 g
ZTN
Customs tariff number
84839081
EAN
EAN-Nummer Norelem
4059495328607