??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
23825-002004714
HELP_VARIABLE
Company
Norelem
Description
23825 - Tapered roller bearing FAG single row
Bill of material
23825-002004714
BEST
Order No.
23825-002004714
KUZ
Abbreviation
30204-A
AUSF
version
Series 302
D
diameter
20 mm
D1
diameter
47 mm
B
width
14 mm
B1
width
12.0 mm
B2
width
15.2 mm
A
Chamfer
1.0 mm
A1
Chamfer
1.0 mm
TRAGZD
Dynamic base loads kN
27000 N
TRAGZS
Static base loads N
27000 N
GRENZDZ
Speed limit 1/min.
16800 U/min.
GEW
weight ca. kg
0.127 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495244297
ZTN
84822000
ROHS
Yes