??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
23820-105009020
HELP_VARIABLE
Company
Norelem
Description
23820 - Cylinder roller bearing FAG with cage
Bill of material
23820-105009020
BEST
Order No.
23820-105009020
KUZ
Abbreviation
NJ-210-E-TVP2
AUSF
version
NJ support bearing
D
diameter
50 mm
D1
diameter
90 mm
B
width
20 mm
RMIN
R min.
1.1 mm
R1MIN
R1 min.
1.1
S
1.3 mm
TRAGZD
Dynamic base loads kN
75000 N
TRAGZS
Static base loads N
69000 N
GRENZDZ
Speed limit 1/min.
8000 U/min.
GEW
weight ca. kg
0.503 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495244273
ZTN
84825000
ROHS
Yes