??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
23452-1630
HELP_VARIABLE
Description
Quick fit couplings with radial offset compensation and screw-on flange
Company
Norelem
BEST
Order No.
23452-1630
AUSF
version
Außengewinde
D
thread
M 16
D1
diameter
65
D2
diameter
9.0
D3
diameter
15
A
distance
22.5
A1
distance
12.5
L
total length
64.0
L1
thread length
25.0
L2
Length
30
L3
Length
23.0
T
depth of counterbore
8.5
SW
width across flats
24
RV
radial offset compensation X max.
1.0
ZZD
permissible tensile and pressure load max.
18.0
GEW
weight
0.456
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181900
EAN
EAN-Nummer Norelem
4059495239484
ROHS
Yes