??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22062-0830X3280
HELP_VARIABLE
Company
Norelem
Description
22062 - Toothed belt profile HTD 8M
Bill of material
22062-0830X3280
BEST
Order No.
22062-0830X3280
RB
Riemenbreite
30 mm
AUSF
version
for belt width 30mm
ZZ
No. of teeth
410
WL
Effective length
3280
BS
Description
Information
Infotext
mm
INFO
Technical Information
Info mm
ZTN
Customs tariff number
39269097
EAN
EAN-Nummer Norelem
4059495332963
GEW
weight
0,5387 kg