??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
22005-0820038
HELP_VARIABLE
Description
Toothed pulley profile HTD 8M, for assembly with taper clamping bushes
Company
Norelem
BEST
Order No.
22005-0820038
AUSF
version
for belt width 20mm
AUSPR
Type
for taper bush 1610
MATERIAL
Material
grey cast iron
FORM
Form
D
ZZ
No. of teeth
38
D
diameter
96.77
D1
diameter
0
D3
diameter
95.39
D4
diameter
104
D5
diameter
76
B
Length
28
L
Width
25
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
84839081
EAN
EAN-Nummer Norelem
4059495330839
GEW
Gewicht
0,8539