??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22004-0820044
HELP_VARIABLE
Company
Norelem
Description
22004 - Toothed pulley profile HTD 8M
Bill of material
22004-0820044
BEST
Order No.
22004-0820044
AUSF
version
for belt width 20mm
FORM
Form
A
ZZ
No. of teeth
44 mm
D
diameter
112.05 mm
D1
diameter
96 mm
D2
diameter
14 mm
D3
diameter
110.67 mm
D4
diameter
121 mm
D5
diameter
0 mm
B
Width
28 mm
L
Length
38 mm
BS
Description
Information
Infotext
ZTN
Customs tariff number
84839081
EAN
EAN-Nummer Norelem
4059495330006
GEW
Weight
2,54 kg