??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22004-051512
HELP_VARIABLE
Company
Norelem
Description
22004 - Toothed pulley profile HTD 5M
Bill of material
22004-051512
BEST
Order No.
22004-051512
AUSF
version
Profil HTD 5M
FORM
Form
A
MATERIAL
Material
Stahl
ZZ
No. of teeth
12
D
diameter
19.10 mm
D1
D1 max.
13.00 mm
D2
D2 max.
6 mm
D3
diameter
17.96 mm
D4
diameter
23 mm
D5
diameter
0 mm
B
Width
20 mm
L
Length
26 mm
BS
Description
Information
Infotext
ZTN
Customs tariff number
84839081
EAN
EAN-Nummer Norelem
4059495335759
GEW
weight
0,00157 kg