??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22282-1012020X2000
HELP_VARIABLE
Company
Norelem
Description
22282 - Glide rails PE-UHMW for roller chains DIN ISO 606
Bill of material
22282-1012020X2000
BEST
Order No.
22282-1012020X2000
FORM
A
ISONR
ISO No.
10B-1
PXB1ZOLL
Pitch inch
5/8" x 3/8" Zoll
B
width
20 mm
B1
width
9.3 mm
E
Distance
- mm
H
diameter
20 mm
H1
diameter
2.6 mm
L
Length
2000 mm
GEW
Gewicht kg/m
0.000 kg/m
BS
Description
Information
Infotext
ZTN
Customs tariff number
39269097
EAN
EAN-Nummer Norelem
4059495525426
ROHS
Yes