??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22264-10120516008
HELP_VARIABLE
Company
Norelem
Description
22264 - Sprockets single 1/2“ x 5/16“ DIN ISO 606
Bill of material
22264-10120516008
BEST
Order No.
22264-10120516008
ISONR
ISO No.
08 B-1
TZOLL
Teilung Zoll
1/2" x 5/16"
TMM
Teilung mm
12,7 x 7,75 mm
ZZ
No. of teeth
8
D
diameter
38.0 mm
D1
diameter
33.18 mm
D3
diameter
8 mm
B1
width
7.2 mm
C
Distance
1 mm
R
Radius
13 mm
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84839089
EAN
EAN-Nummer Norelem
4059495318066
GEW
weight
0,0325 kg
ROHS
Yes