??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22252-11001702011
HELP_VARIABLE
Company
Norelem
Description
22252 - Sprockets single 1“ x 17.02 mm DIN ISO 606
Bill of material
22252-11001702011
BEST
Order No.
22252-11001702011
ISONR
ISO No.
16 B-1
TZOLL
Teilung Zoll
1" x 17,02 mm
TMM
Teilung mm
25,4 x 17,02 mm
ZZ
No. of teeth
11
D
diameter
101.7 mm
D1
diameter
90.14 mm
D2
diameter
61 mm
D3
diameter
16 mm
B1
width
16.2 mm
L
Length
40 mm
C
Distance
2.5 mm
R
Radius
26 mm
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84839089
EAN
EAN-Nummer Norelem
4059495316468
GEW
weight
1,183 kg
ROHS
Yes