??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22250-1100170201225
HELP_VARIABLE
Company
Norelem
Description
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
Bill of material
22250-1100170201225
BEST
Order No.
22250-1100170201225
ISONR
ISO No.
16 B-1 mm
TZOLL
Teilung Zoll
1 " x 17,02 mm
TMM
Teilung mm
25,4 x 17,02 mm
ZZ
No. of teeth
12
D
diameter
109.7
D1
diameter
98.14
D2
diameter
69
D3
diameter
25
D4
thread
M6
B1
width
16.2
B3
width
8
L
Length
40
C
Distance
2.5
R
Radius
26
T2
height
3.3
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84839089
EAN
EAN-Nummer Norelem
4059495313481
GEW
weight
1,42 kg
ROHS
Yes