??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22250-1058030801024
HELP_VARIABLE
Company
Norelem
Description
22250 - Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
Bill of material
22250-1058030801024
BEST
Order No.
22250-1058030801024
FORM
Form
B
ISONR
ISO No.
10 B-1 mm
TZOLL
Teilung Zoll
5/8" x 3/8"
TMM
Teilung mm
15,875 x 9,65 mm
ZZ
No. of teeth
10
D
diameter
58.3
D1
diameter
51.37
D2
diameter
42
D3
diameter
24
D4
thread
M6
B1
width
9.1
B3
width
8
L
Length
25
C
Distance
1.6
R
Radius
16
T2
height
3.3
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84839089
EAN
EAN-Nummer Norelem
4059495310206
GEW
weight
0,194 kg
ROHS
Yes