??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
22213-41001702
HELP_VARIABLE
Company
Norelem
Description
22213 - Connecting links duplex, stainless steel DIN ISO 606
Bill of material
22213-41001702
BEST
Order No.
22213-41001702
FORM
Form
L
AUS
Type
Cotter pin
ISONR
ISO No.
16 B-2
P
Distance
25.000 mm
TYP
Type
Kröpfglied
PASSZ
Suitable for chain sprockets
1 x 17,02 mm
GEW
weight
0.137 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
73151190
ROHS
RoHS
Yes
EAN
EAN-Nummer Norelem
4059495468860