??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
22212-0380732525
HELP_VARIABLE
Description
Roller chains single stainless steel DIN ISO 606, curved link plate
Company
Norelem
BEST
Order No.
22212-0380732525
ISONR
ISO No.
06 B-1
PXB1ZOLL
Pitch inch
3/8 x 7/32
PXB1
Pitch mm
9,525 x 5,72
B2
width
8.53
B4
width
13.5
B7
Distance
3.3
D1
diameter
6.35
D2
diameter
3.28
G
height
8.26
L
~ Länge
5000
P
Distance
9,525
ANZGL
No. of links
525
BRUCHKR
Break force F min. kN
6.6
GEW
Gewicht kg/m
2.170
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Zolltarifnummer
73151190
EAN
EAN-Nummer Norelem
4059495306933
ROHS
Yes