??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
22202-0120516393
HELP_VARIABLE
Company
Norelem
Description
22202 - Roller chains triplex DIN ISO 606, curved link plate
Bill of material
22202-0120516393
BEST
Order No.
22202-0120516393
ISONR
ISO No.
08B-2
PXB1ZOLL
Pitch inch
1/2X5/16 Zoll
PXB1
Pitch mm
12,7X7,75 mm
B2
width
11.30 mm
B4
width
44.9 mm
B7
Distance
3.9 mm
D1
diameter
8.51 mm
D2
diameter
4.45 mm
E
13.92 mm
G
height
11.81 mm
L
~ Länge
5000 mm
P
Distance
12.7 mm
ANZGL
No. of links
393
BRUCHKR
Break force F min. kN
44.5 kN
GEW
Gewicht kg/m
9.700 kg/m
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
73151190
EAN
EAN-Nummer Norelem
4059495468297
ROHS
Yes