??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
21336-12802100
HELP_VARIABLE
Description
Telescopic rails Double-T form
Company
Norelem
BEST
Order No.
21336-1280210
FORM
Form
A
AUSF
version
Gewindebohrung
GR
Görße
28
B
height
28
C
C (stroke)
Enter value for C
C (stroke)
mm
cm
inch
ft
D
Durchmesser
M5
H
width
26
L
Length
210
COY
COYS
432
COZ
302
ANZAHL
No. of holes
3
BS
Description
Information
Infotext
ROHS
GEW
kg
0,8535
EAN
EAN-Code
0
ZTN
83024200