??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
21091-082
HELP_VARIABLE
Company
Norelem
Description
21091 - Mounting plates vertical
Bill of material
21091-082
BEST
Order No.
21091-082
GR
size
8
AUSF
version
long
B
width
46 mm
B1
width
36 mm
B2
thread
25.5 mm
B3
height
10 mm
D
height
4.2 mm
D2
thread
M4 mm
H
height
129 mm
H1
Length
120 mm
H2
distance
4.7 mm
H4
distance
123.0 mm
H5
distance
108 mm
H6
width
72 mm
H7
33.00
H8
81.0
H9
22.9
H10
1.5
H11
108
L1
23
L2
30
L3
4
L4
2.3
L5
6.5
BS
Description
Information
Infotext
ROHS
Yes
GEW
kg
0,2097
ZTN
76169990
EAN
4059495302966 mm