??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
21090-082
HELP_VARIABLE
Company
Norelem
Description
21090 - Mounting plates horizontal
Bill of material
21090-082
BEST
Order No.
21090-082
GR
size
8
AUSF
version
long
B
width
46 mm
B1
width
10 mm
D
thread
4 mm
D2
thread
M4 mm
H
height
10 mm
H1
height
2 mm
H2
height
2.3 mm
H3
height
6.5 mm
L
Length
120.0 mm
L1
distance
108 mm
L2
distance
96 mm
L3
distance
72 mm
L4
distance
36 mm
L5
width
1.5 mm
BS
Description
Information
Infotext
ROHS
Yes
GEW
kg
0,1294
ZTN
84662020
EAN
4059495302928 mm