??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
21083-08100
HELP_VARIABLE
Description
Positioning tables long with lateral electric drive
Company
Norelem
BEST
Order No.
21083-0810
GR
size
8
ANTOR
Antriebsorientierung
right
AUSF
version
without motor
AUSF1
version
-
KABELOR
Kabelausgangsorientierung
-
STEUEROR
Steuerungsorientierung
-
B
width
46
B1
distance
36
B2
distance
21
C
stroke
Enter value for C
stroke
mm
cm
inch
ft
D2
Thread
8x2
D3
diameter
8
D4
Thread
4
D5
Thread
M4
H
height
28.0
H1
height
20
H3
height
24
H4
distance
14.0
H5
distance
6
H6
distance
24
L1
Length
134
L2
width
46
L3
distance
36
L4
width
26
L5
distance
8.5
L6
distance
20.0
L7
width
12
L8
distance
6.0
F1
60
F2
80
F3
60
MX
0,7
MY
0,7
MZ
2
BS
Description
Information
Infotext
GEW
kg
0,5036
ROHS
Yes
EAN
EAN-Code
0
ZTN
84798997